(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The 27CP series of connectors correspond to a 75 Ω version of the 27DP series of connectors (50 Ω type).
· This connector, which is representative of small 75 Ω connectors, is frequently used in applications such as interfaces inside devices.
· The push-on method makes it easy to connect or disconnect.
· This part is not compatible with the 27DP series.
Part Number |
---|
27CP-LR-PC-CF |
27CP-P-1.5-CF |
Loading...
Connector shape | Coaxial | Connector series initials | Number | Number | 27CP |
---|---|---|---|---|---|
Resistance(Ω) | 75 | Body (material) | Copper alloy | External conductor (processed) | Ni plating |
Contact (material/processing) | Copper alloy/Au plating | Usage frequency(GHz) | DC to 0.5 | Locking method | Push-on |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy