(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CE01 Series Circular Connector - Crimp, Waterproof (Part Numbers)

CE01 Series Circular Connector - Crimp, Waterproof
  • Volume Discount

Crimp type connector with waterproof and dust proof structure for excellent environmental resistance. Can be connected to a protective circuit conforming to JIS B 6015.

PDF

Part Number

Configured Part Number is shown.

CE01-1A20-15PC-DO

 
Part Number
CE01-1A20-15PC-DO
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Product classification Insert number Gasket Shell size Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4
1 Piece(s)Available

8 Days or more

-Male (plug)7Cable-to-cable23500/700Cable Receptacle20-15None20Connector unitAC500V(r.m.s) / DC700VCE01-6A20-15SC-DO-BSS (Straight plug)CE01-6A20-15SC-DO (Straight plug)CE01-8A20-15SC-DO-BAS (Angle plug)-

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials A/B/C A/B/C CE01
Wire connection method Crimp Connection direction Straight IP Rating IP67
Representative standards UL / CUL Locking method Bayonet Key change location Normal position
Shell (material/treatment) Aluminum alloy/zinc plating (trivalent chromate treatment) Contact (material/treatment) Copper alloy/silver-plated Color Black
Contact Note Sold separately Other standards (JIS)

Please check the type/dimensions/specifications of the part CE01-1A20-15PC-DO in the CE01 Series Circular Connector - Crimp, Waterproof series.

Products like this...

Part Number
CE01-1A18-19APC-DO
CE01-1A18-19APC-DO-BSS
CE01-1A18-19ASC-DO-BSS
CE01-1A20-15PC-DO-BSS
CE01-1A20-15SC-DO-BSS
CE01-1A20-29PC-DO-BSS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Product classification Insert number Gasket Shell size Features Allowable voltage: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4
1 Piece(s)Available

11 Days or more

-Male (plug)19Cable-to-cable5200/250Cable Receptacle18-19ANone18Connector unitAC200V(r.m.s) / DC250VCE01-6A18-19ASC-DO-BSS (Straight plug)CE01-6A18-19ASC-DO (Straight plug)CE01-8A18-19ASC-DO-BAS (Angle plug)-
1 Piece(s)Available

11 Days or more

-Male (plug)19Cable-to-cable5200/250Cable Receptacle18-19ANone18With straight back shellAC200V(r.m.s) / DC250VCE01-6A18-19ASC-DO-BSS (Straight plug)CE01-6A18-19ASC-DO (Straight plug)CE01-8A18-19ASC-DO-BAS (Angle plug)-
1 Piece(s)Available

11 Days or more

-Female (socket)19Cable-to-cable5200/250Cable Receptacle18-19ANone18With straight back shellAC200V(r.m.s) / DC250VCE01-6A18-19APC-DO-BSS (Straight plug)CE01-6A18-19APC-DO (Straight plug)CE01-8A18-19APC-DO-BAS (Angle plug)-
1 Piece(s)Available

11 Days or more

-Male (plug)7Cable-to-cable23500/700Cable Receptacle20-15None20With straight back shellAC500V(r.m.s) / DC700VCE01-6A20-15SC-DO-BSS (Straight plug)CE01-6A20-15SC-DO (Straight plug)CE01-8A20-15SC-DO-BAS (Angle plug)-
1 Piece(s)Available

11 Days or more

-Female (socket)7Cable-to-cable23500/700Cable Receptacle20-15None20With straight back shellAC500V(r.m.s) / DC700VCE01-6A20-15PC-DO-BSS (Straight plug)CE01-6A20-15PC-DO (Straight plug)CE01-8A20-15PC-DO-BAS (Angle plug)-
1 Piece(s)Available

11 Days or more

-Male (plug)17Cable-to-cable13500/700Cable Receptacle20-29None20With straight back shellAC500V(r.m.s) / DC700VCE01-6A20-29SC-DO-BSS (Straight plug)CE01-6A20-29SC-DO (Straight plug)CE01-8A20-29SC-DO-BAS (Angle plug)-

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.