(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JM Series Circular Connector

JM Series Circular Connector
  • Volume Discount

DDK JM series is a miniature and lightweight circular connector with high density insert arrangement. The connector has two hood variations, plastic & metal, available for your applications. Series is a circular, waterproof connector with an IP55 construction. The connectors conform to JIS-C-5432 standard and UL standards.

[Features]
•High density and Miniature size
•5 Keys: Helps prevent connector mis-mating
•Quick and easy termination
•Cable termination: Solder
•Shell: Zinc alloy / Zinc plating, Trivalent Chromium Treatment
•Contact: Copper alloy / Silver or Gold plating
•Insert: PBT Resin (UL94V-0) / Blue

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JMCR1303F-D
JMCR1303M-D
JMCR1305F-D
JMCR1305M-D
JMCR1607F-D
JMCR1607M-D
JMCR1610F-D
JMCR1610M-D
JMCR2104F-D
JMCR2104M-D
JMCR2107F-D
JMCR2107M-D
JMCR2110F-D
JMCR2110M-D
JMCR2116F-D
JMCR2116M-D
JMCR2119F-D
JMCR2119M-D
JMCR2516F-D
JMCR2516M-D
JMCR2524F-D
JMCR2528F-D
JMCR2532F-D
JMLP1303F-D
JMLP1303M-D
JMLP1305F-D
JMLP1305M-D
JMLP1607F-D
JMLP1607M-D
JMLP1610F-D
JMLP1610M-D
JMLP2104F-D
JMLP2104M-D
JMLP2107F-D
JMLP2107M-D
JMLP2110F-D
JMLP2116F-D
JMLP2116M-D
JMLP2119F-D
JMLP2119M-D
JMLP2516F-D
JMLP2524F-D
JMLP2524M-D
JMLP2528F-D
JMLP2532F-D
JMR1303F-D
JMR1303M-D
JMR1305F-D
JMR1305M-D
JMR1607F-D
JMR1607M-D
JMR1610F-D
JMR1610M-D
JMR2104F-D
JMR2104M-D
JMR2107F-D
JMR2107M-D
JMR2110F-D
JMR2110M-D
JMR2116F-D
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Current
(A)
Connection direction Product classification Insert number Shell size Features Allowable current: Notice Mating partner 1 Mating partner 2
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-cable10StraightCable Receptacle130313Plastic hood type-JMSP1303M-D (Straight plug)JMLP1303M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-cable10StraightCable Receptacle130313Plastic hood type-JMSP1303F-D (Straight plug)JMLP1303F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-cable5StraightCable Receptacle130513Plastic hood type-JMSP1305M-D (Straight plug)JMLP1305M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-cable5StraightCable Receptacle130513Plastic hood type-JMSP1305F-D (Straight plug)JMLP1305F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-cable10StraightCable Receptacle160716Plastic hood type-JMSP1607M-D (Straight plug)JMLP1607M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-cable10StraightCable Receptacle160716Plastic hood type-JMSP1607F-D (Straight plug)JMLP1607F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)10Cable-to-cable5StraightCable Receptacle161016Plastic hood type-JMSP1610M-D (Straight plug)JMLP1610M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)10Cable-to-cable5StraightCable Receptacle161016Plastic hood type-JMSP1610F-D (Straight plug)JMLP1610F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-cable10StraightCable Receptacle210421Plastic hood type-JMSP2104M-D (Straight plug)JMLP2104M-D (Angle plug)
1 Piece(s)Available

12 Days or more

10Male (plug)4Cable-to-cable10StraightCable Receptacle210421Plastic hood type-JMSP2104F-D (Straight plug)JMLP2104F-D (Angle plug)
1 Piece(s)Available

12 Days or more

10Female (socket)7Cable-to-cable10StraightCable Receptacle210721Plastic hood type-JMSP2107M-D (Straight plug)JMLP2107M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-cable10StraightCable Receptacle210721Plastic hood type-JMSP2107F-D (Straight plug)JMLP2107F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)10Cable-to-cable10StraightCable Receptacle211021Plastic hood type-JMSP2110M-D (Straight plug)JMLP2110M-D (Angle plug)
3 Piece(s)Available

12 Days or more

10Male (plug)10Cable-to-cable10StraightCable Receptacle211021Plastic hood type-JMSP2110F-D (Straight plug)JMLP2110F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)16Cable-to-cable5StraightCable Receptacle211621Plastic hood type-JMSP2116M-D (Straight plug)JMLP2116M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)16Cable-to-cable5StraightCable Receptacle211621Plastic hood type-JMSP2116F-D (Straight plug)JMLP2116F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)19Cable-to-cable5StraightCable Receptacle211921Plastic hood type-JMSP2119M-D (Straight plug)JMLP2119M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)19Cable-to-cable5StraightCable Receptacle211921Plastic hood type-JMSP2119F-D (Straight plug)JMLP2119F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)16Cable-to-cable10StraightCable Receptacle251625Plastic hood type-JMSP2516M-D (Straight plug)JMLP2516M-D (Angle plug)
1 Piece(s)Available

11 Days or more

10Male (plug)16Cable-to-cable10StraightCable Receptacle251625Plastic hood type-JMSP2516F-D (Straight plug)JMLP2516F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)24Cable-to-cable5StraightCable Receptacle252425Plastic hood type-JMSP2524M-D (Straight plug)JMLP2524M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)28Cable-to-cable5/10StraightCable Receptacle252825Plastic hood typeRefer to the catalog for details on allowable currentJMSP2528M-D (Straight plug)JMLP2528M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)32Cable-to-cable5StraightCable Receptacle253225Plastic hood type-JMSP2532M-D (Straight plug)JMLP2532M-D (Angle plug)
1 Piece(s)Available

12 Days or more

10Female (socket)3Cable-to-cable10AnglePlug130313Plastic hood type-JMR1303M-D [Box receptacle]JMCR1303M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-cable10AnglePlug130313Plastic hood type-JMR1303F-D [Box receptacle]JMCR1303F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)5Cable-to-cable5AnglePlug130513Plastic hood type-JMR1305M-D [Box receptacle]JMCR1305M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-cable5AnglePlug130513Plastic hood type-JMR1305F-D [Box receptacle]JMCR1305F-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-cable10AnglePlug160716Plastic hood type-JMR1607M-D [Box receptacle]JMCR1607M-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Male (plug)7Cable-to-cable10AnglePlug160716Plastic hood type-JMR1607F-D [Box receptacle]JMCR1607F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)10Cable-to-cable5AnglePlug161016Plastic hood type-JMR1610M-D [Box receptacle]JMCR1610M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)10Cable-to-cable5AnglePlug161016Plastic hood type-JMR1610F-D [Box receptacle]JMCR1610F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)4Cable-to-cable10AnglePlug210421Plastic hood type-JMR2104M-D [Box receptacle]JMCR2104M-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Male (plug)4Cable-to-cable10AnglePlug210421Plastic hood type-JMR2104F-D [Box receptacle]JMCR2104F-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-cable10AnglePlug210721Plastic hood type-JMR2107M-D [Box receptacle]JMCR2107M-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Male (plug)7Cable-to-cable10AnglePlug210721Plastic hood type-JMR2107F-D [Box receptacle]JMCR2107F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)10Cable-to-cable10AnglePlug211021Plastic hood type-JMR2110M-D [Box receptacle]JMCR2110M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)16Cable-to-cable5AnglePlug211621Plastic hood type-JMR2116M-D [Box receptacle]JMCR2116M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)16Cable-to-cable5AnglePlug211621Plastic hood type-JMR2116F-D [Box receptacle]JMCR2116F-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)19Cable-to-cable5AnglePlug211921Plastic hood type-JMR2119M-D [Box receptacle]JMCR2119M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)19Cable-to-cable5AnglePlug211921Plastic hood type-JMR2119F-D [Box receptacle]JMCR2119F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)16Cable-to-cable10AnglePlug251625Plastic hood type-JMR2516M-D [Box receptacle]JMCR2516M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)24Cable-to-cable5AnglePlug252425Plastic hood type-JMR2524M-D [Box receptacle]JMCR2524M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Male (plug)24Cable-to-cable5AnglePlug252425Plastic hood type-JMR2524F-D [Box receptacle]JMCR2524F-D [Cable receptacle]
1 Piece(s)Available

12 Days or more

10Female (socket)28Cable-to-cable5/10AnglePlug252825Plastic hood typeRefer to the catalog for details on allowable currentJMR2528M-D [Box receptacle]JMCR2528M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)32Cable-to-cable5AnglePlug253225Plastic hood type-JMR2532M-D [Box receptacle]JMCR2532M-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

10Female (socket)3Cable-to-panel mount10StraightBox receptacle130313Contact tail solder type-JMSP1303M-D (Straight plug)JMLP1303M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)3Cable-to-panel mount10StraightBox receptacle130313Contact tail solder type-JMSP1303F-D (Straight plug)JMLP1303F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)5Cable-to-panel mount5StraightBox receptacle130513Contact tail solder type-JMSP1305M-D (Straight plug)JMLP1305M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)5Cable-to-panel mount5StraightBox receptacle130513Contact tail solder type-JMSP1305F-D (Straight plug)JMLP1305F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-panel mount10StraightBox receptacle160716Contact tail solder type-JMSP1607M-D (Straight plug)JMLP1607M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-panel mount10StraightBox receptacle160716Contact tail solder type-JMSP1607F-D (Straight plug)JMLP1607F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)10Cable-to-panel mount5StraightBox receptacle161016Contact tail solder type-JMSP1610M-D (Straight plug)JMLP1610M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)10Cable-to-panel mount5StraightBox receptacle161016Contact tail solder type-JMSP1610F-D (Straight plug)JMLP1610F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)4Cable-to-panel mount10StraightBox receptacle210421Contact tail solder type-JMSP2104M-D (Straight plug)JMLP2104M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)4Cable-to-panel mount10StraightBox receptacle210421Contact tail solder type-JMSP2104F-D (Straight plug)JMLP2104F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)7Cable-to-panel mount10StraightBox receptacle210721Contact tail solder type-JMSP2107M-D (Straight plug)JMLP2107M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)7Cable-to-panel mount10StraightBox receptacle210721Contact tail solder type-JMSP2107F-D (Straight plug)JMLP2107F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)10Cable-to-panel mount10StraightBox receptacle211021Contact tail solder type-JMSP2110M-D (Straight plug)JMLP2110M-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Male (plug)10Cable-to-panel mount10StraightBox receptacle211021Contact tail solder type-JMSP2110F-D (Straight plug)JMLP2110F-D (Angle plug)
1 Piece(s)Available

8 Days or more

10Female (socket)16Cable-to-panel mount5StraightBox receptacle211621Contact tail solder type-JMSP2116M-D (Straight plug)JMLP2116M-D (Angle plug)

Loading...

Basic Information

Connector shape Circular Type Connector series initials JKL JKL JM
Allowable Voltage(V) 250/350 Wire connection method Solder IP Rating None
Representative standards UL Locking method Screw Key change location Normal position
Shell (material/treatment) Zinc die casting/zinc plating (trivalent chromate treatment) Contact (material/treatment) Copper alloy/silver-plated Color Black
Allowable voltage: Notice AC250V(r.m.s) / DC350V

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.