(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D/MS A/B Series Circular Connector - MIL-DTL-5015 Spec (Part Numbers)

D/MS A/B Series Circular Connector - MIL-DTL-5015 Spec
  • On Sale Till 20/09/2024
  • Volume Discount

Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

PDF

Part Number

Configured Part Number is shown.

D/MS3100A36-3PY

 
Part Number
D/MS3100A36-3PY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMNO Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product classification Key change location Insert number Shell size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)6Cable-to-panel mount23/150DC1250/AC900StraightWall ReceptacleY36-336Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC900V(r.m.s) / DC1250VRefer to the catalog for details on allowable currentD/MS3106A36-3SY [Straight plug]D/MS3106B36-3SY (Split straight plug)D/MS3108B36-3SY (Split angle plug)---

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials MNO Wire connection method Solder
IP Rating None Representative standards UL / CUL Locking method Screw
Other standards (MIL)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.