(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight DIP type connector which can be mounted vertically on a PCB.
Part Number
Configured Part Number is shown.
Part Number |
---|
17JE-13090-37(D23C)-FA |
17JE-13090-37-FA |
17JE-13150-37(D23A)-FA |
17JE-13250-37-FA |
Loading...
Connector Shape | Square shape | Connector Series Initials | Number | Series Number | 17JE |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Application | Panel mount | Allowable Current(A) | 5 |
Allowable Voltage(V) | AC300 | Connection direction | Straight | IP Rating | None |
Product classification | Socket connector | Features | No Key for Preventing Incorrect Insertion | Surface treatment (shell) | Ni plating |
Surface treatment (contact) | Contact: Nickel underlay gold (0.4 µm) plating / Tail: Nickel underlay tin-silver plating | Special notes | Straight type for Dips | Notes | Lead-free ? compliant items |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy