(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Crimp Terminal - Pin/Blade, Blade【500-1,000 Pieces Per Package】

Crimp Terminal - Pin/Blade, Blade
  • Volume Discount

Rod terminal / plate terminal (AF type) General purpose crimp terminal.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1.25-2AF
1.25-AF2.3B
2-1AF
TUB-0.5
TUB-1.25
TUB-5.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shape Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Representative standards Terminal width (B)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

Blade type1.73.415#22 to 16UL3.4

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Blade type1.73.415#22 to 16UL2.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Blade type2.34.113.3#16 to 14UL2.8

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

Bar mold12.214#26 to 22-1.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Bar mold1.73.417#22 to 16UL1.9

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Bar mold3.75.720#12 to 10UL2.7

Loading...

  1. 1

Basic Information

Type Bare crimp terminal

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.