(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Bullet, Insulated【500-1,000 Pieces Per Package】

Crimp Terminal - Bullet, Insulated
  • Volume Discount

Insulated bullet terminal (general purpose crimp terminal).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CVDAGF1.25-5
FVDGM1.25-5
FVDGM2-7
PCF-0.5
PCF-1.25
PCF-2
PCM-0.5
PCM-1.25
PCM-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation material Insulation coating (color) Representative standards Applicable wire range
(mm2)
Insulation coating internal diameter
(mm)
Terminal width (B)
(mm)

500 Pieces Per Package

1 Pack(s)Available

13 Days or more

-24-VinylRedUL / CSA1 to 1.653.54.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20.2-VinylRedUL / CSA1 to 1.653.54.0

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

-20.2-VinylBlueUL / CSA1.65 to 2.634.34.95

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.724.5#20 to 18[Nylon] NylonTransparencyUL0.5 to 0.753.12.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.826.2#18 to 16[Nylon] NylonRedUL0.75 to 1.253.53.95

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.426.2#14[Nylon] NylonBlueUL23.93.95

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.726.5#20 to 18[Nylon] NylonTransparencyUL0.5 to 0.753.12.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.827.7#18 to 16[Nylon] NylonRedUL0.75 to 1.253.54.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.427.7#14[Nylon] NylonBlueUL23.94.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Giboshi shape

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.