(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ring, Bare【1-1,000 Pieces Per Package】

Crimp Terminal - Ring, Bare
  • Volume Discount

Universal bare crimp terminal with one mounting hole.
[Features]
·Made of oxygen-free copper unique to JST.
·Excellent conductivity and viscosity for unparalleled electrical and mechanical performance not seen in other copper materials.
·Treated with corrosive-proof tin plating that is well-affixed for low electrical resistance and further improved performance.
[Applications]
·Mainly for inside power equipment and cross-wiring equipment.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
0.5-2
0.5-3.7
0.5-5
1.25-2
1.25-3.7
1.25-M4
2-10
2-12
2-M4
2-M5
2-MS3
2-S2
3.5-5
3.5-6
3.5-R4
3.5-R5
5.5-3
5.5-5NS
5.5-12
5.5-S3
5.5-S3.3
5.5-S4
8-4
8-4NS
8-5NS
8-6NS
8-12
14-5NS
14-6NS
14-8NS
14-16
22-5
22-5NS
22-16
22-S6
22-S8
38-5
38-S6
38-S8
38-S10
60-6
60-S8
60-S10
70-8
80-12
180-12
R1.25-3
R1.25-3.5(1.25-M3)
R1.25-4
R1.25-5
R2-3.5(2-M3)
R2-4
R2-5
R2-6
R2-8
R5.5-4
R5.5-5
R5.5-6
R5.5-8
R5.5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Representative standards Terminal width (B)
(mm)
Mounting hole diameter (φd2)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

7 Days or more

1212.4#26 to 22UL / CSA5.22.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1215#26 to 22UL / CSA6.63.7

1,000 Pieces Per Package

1 Pack(s)Available

Quote

1215#26 to 22UL / CSA8.05.3

100 Pieces Per Package

1 Pack(s)

8 Days or more

1.73.411.5#22 to 16UL / CSA5.52.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.411.5#22 to 16UL / CSA5.53.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.414.4#22 to 16UL / CSA6.64.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.125.5#16 to 14UL / CSA13.610.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.131#16 to 14UL / CSA19.013.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.114.4#16 to 14UL / CSA6.64.3
1 Piece(s)Available

6 Days or more

2.34.116.8#16 to 14UL / CSA8.55.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.113.2#16 to 14UL / CSA5.53.2

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

2.34.112.3#16 to 14UL / CSA6.42.2

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

2.74.818.6#12UL / CSA10.35.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.74.818.6#12UL / CSA10.36.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.74.817.8#12UL / CSA8.04.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.74.817.8#12UL / CSA8.05.3
1 Piece(s)Available

11 Days or more

3.45.619.8#12 to 10UL / CSA9.53.2

1,000 Pieces Per Package

1 Pack(s)Available

Quote

3.45.619.1#12 to 10UL / CSA8.05.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.632.4#12 to 10UL / CSA19.213.0

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.615.7#12 to 10UL / CSA7.23.7

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

3.45.615.7#12 to 10UL / CSA7.23.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.615.7#12 to 10UL / CSA7.24.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.57.123.8#8UL / CSA124.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.57.121.8#8UL / CSA8.04.3
1 Piece(s)Available

8 Days or more

4.57.122.3#8UL / CSA9.05.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.57.122.6#8UL / CSA9.66.4
200 Piece(s)Available

14 Days or more

4.57.133.5#8UL / CSA20.013.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.8928.3#6UL / CSA9.05.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.8928.6#6UL / CSA9.66.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.8930.8#6UL / CSA11.58.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.8951.5#6UL / CSA31.617.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.533.7#4UL / CSA16.55.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.528.7#4UL / CSA9.55.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.551.5#4UL / CSA30.017.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.530#4UL / CSA126.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.530#4UL / CSA128.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.413.342.7#2UL / CSA22.05.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.413.338#2UL / CSA15.56.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.413.338#2UL / CSA15.58.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.413.338#2UL / CSA15.510.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

11.415.549.7#1/0UL / CSA22.06.4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

11.415.546.7#1/0UL / CSA16.08.4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

11.415.546.7#1/0UL / CSA16.010.5

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

13.317.551#2/0UL / CSA24.08.4

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

14.519.554.2#3/0UL / CSA27.013.0
1 Piece(s)Available

28 Days or more

2128.569#350MCMUL / CSA38.513.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.411.5#22 to 16UL / JIS / CSA5.53.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.414.4#22 to 16UL / JIS / CSA6.63.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 16UL / JIS / CSA8.04.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 16UL / JIS / CSA8.05.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.114.4#16 to 14UL / JIS / CSA6.63.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.116.8#16 to 14UL / JIS / CSA8.54.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.116.8#16 to 14UL / JIS / CSA9.55.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.121.8#16 to 14UL / JIS / CSA126.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.121.8#16 to 14UL / JIS / CSA128.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.619.8#12 to 10UL / JIS / CSA9.54.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.619.8#12 to 10UL / JIS / CSA9.55.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.625.8#12 to 10UL / JIS / CSA126.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.628#12 to 10UL / JIS / CSA15.08.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.628#12 to 10UL / JIS / CSA15.010.5

Loading...

Basic Information

Type Bare crimp terminal Shape Circular Type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.