(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A connector with a more compact (approximately 45%) and a lower-profile design than 2.0‑mm pitch connectors (comparison by manufacturer.)
Part Number |
---|
ZHR-3 |
Loading...
Connector Shape | Square | Connector Series Initials | Y and Z | Series Initials Y and Z | ZH |
---|---|---|---|---|---|
Allowable Current(A) | AC/DC1 | Allowable Voltage(V) | AC/DC50 | IP Rating | None |
Representative standards | UL / CSA | Pitch(mm) | 1.5 | Applicable wire range(AWG) | #32 to 26 |
Other standards | UL94V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy