(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

XA (for PCB) Connector【1-250 Pieces Per Package】

XA (for PCB) Connector
  • Volume Discount

This connector has a strong locking mechanism to prevent the housing from coming off, and to prevent mis-insertion when mating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B04B-XASK-1
B07B-XASK-1
S02B-XASS-1
S03B-XASK-1
S04B-XASK-1
S07B-XASK-1(LF)(SN)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores Connection direction Specifications Features

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4StraightTop typeWithout boss, top entry type

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

7StraightTop typeWithout boss, top entry type

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

2AngleSide typeWithout boss, side entry type
1 Piece(s)Available

8 Days or more

3AngleSide typeWithout boss, top entry type

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

4AngleSide typeWithout boss, top entry type
1 Piece(s)Available

6 Days or more

7AngleSide typeWithout boss, top entry type

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials V W X V/W/X XA
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) AC/DC3
Allowable Voltage(V) AC/DC250 IP Rating None Representative standards UL / TUV / CSA
Product classification Based pin Color Natural (ivory) Pitch(mm) 2.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.