(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Contacts - Connector, VH【100 Pieces Per Package】

Contacts - Connector, VH
  • Volume Discount

This is a contact for VH connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BVH-21T-P1.1
BVH-41T-P1.1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable wire range
(AWG)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

#22 to 18

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

#20 to 16

Loading...

  1. 1

Basic Information

Connector series initials V W X V W X VH Applicable pin/contact Female (socket)
Allowable Current(A) AC/DC10 Allowable Voltage(V) AC/DC250 Wire connection method Crimp
IP Rating None Representative standards UL / TUV / CSA Specifications Individual
Wire coating outer diameter(mm) 1.7 to 3.0 Material/surface treatment Phosphor bronze/tin plating (reflow treatment)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.