(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PA connector

PA connector
  • Volume Discount

Strong lock-type connector that supports high-density mounting by reducing the area the circuit board occupies.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B03B-PASK-1(LF)(SN)
B04B-PASK-1(LF)(SN)
B04B-PASK(LF)(SN)
B05B-PASK(LF)(SN)
B06B-PASK(LF)(SN)
B07B-PASK-1(LF)(SN)
B08B-PASK-1(LF)(SN)
B12B-PASK(LF)(SN)
BM02B-PASS-1-TFT(LF)(SN)
PAP-05V-S
PAP-07V-S
S02B-PASK-2(LF)(SN)
S03B-PASK-2(LF)(SN)
SM03B-PASS-TBT(LF)(SN)
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Application Wire connection method Connection direction Product classification Specifications Features Color Product form
10 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWith bossFluorescent yellow-
10 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWith bossFluorescent yellow-
1 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWithout bossFluorescent yellow-
1 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWithout bossFluorescent yellow-
1 Piece(s)Available

6 Days or more

Combination use male/femaleFor PCBSolderStraightPost with base (DIP type)Top typeWithout bossNatural (white)-
10 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWith bossFluorescent yellow-
10 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWith bossFluorescent yellow-
1 Piece(s)Available

6 Days or more

Combination use male/femaleFor PCBSolderStraightPost with base (DIP type)Top typeWithout bossNatural (white)-
1 Piece(s)Available

6 Days or more

Male (plug)For PCBSolderStraightBaseTop typeWith bossNatural (ivory)-
1 Piece(s)Available

6 Days or more

Female (socket)Cable connection--Housing--Natural (white)-
1 Piece(s)Available

6 Days or more

Female (socket)Cable connection--Housing--Natural (white)-
1 Piece(s)Available

6 Days or more

Combination use male/femaleFor PCBSolderAnglePost with base (DIP type)Side typeNANatural (white)-
1 Piece(s)Available

6 Days or more

Combination use male/femaleFor PCBSolderAnglePost with base (DIP type)Side typeNANatural (white)-
1 Piece(s)Available

6 Days or more

Combination use male/femaleFor PCBSolderAnglePost with base (surface mounted type)Top typeWithout bossNatural (white)Tape packaging / with suction tape

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials P Q R P/Q/R PA
Allowable Current(A) AC/DC3 Allowable Voltage(V) 250 AC/DC IP Rating None
Representative standards UL / CSA Pitch(mm) 2.0 Applicable wire range(AWG) #32 to 22
Other standards UL94V-0

Additional Products in this Category

Tech Support