(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Molded Case Circuit Breakers - Fuseless, ABS Series, for Switchboards

Molded Case Circuit Breakers - Fuseless, ABS Series, for Switchboards
  • Volume Discount

A highly reliable, no-fuse breaker used to protect electrical instruments from short circuits and overcurrent. For use with switchboards and other electrical equipment.

[Features]
・PSE and CE certified compliant.
・50AF, 60AF, or 100AF ampere frame available.
・Choose from 2 or 3 electrons.
・Rated current ranges from 15 to 100 A.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ABN102C-75A
ABN102C-100A
ABN103C-75A
ABN103C-100A
ABS52C-15A
ABS52C-40A
ABS52C-50A
ABS53C-15A
ABS53C-20A
ABS53C-30A
ABS53C-40A
ABS53C-50A
ABS63C-60A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ampere frame Number of electrodes Rated current
(A)
Dimension width
(mm)
Dimension depth
(mm)
1 Piece(s)Available

8 Days or more

100AF2755080
1 Piece(s)Available

8 Days or more

100AF21005080
1 Piece(s)Available

8 Days or more

100AF3757580
1 Piece(s)Available

8 Days or more

100AF31007580
1 Piece(s)Available

8 Days or more

50AF2155082
1 Piece(s)Available

8 Days or more

50AF2405082
1 Piece(s)Available

8 Days or more

50AF2505082
1 Piece(s)Available

8 Days or more

50AF3157582
1 Piece(s)Available

8 Days or more

50AF3207582
1 Piece(s)Available

8 Days or more

50AF3307582
1 Piece(s)Available

8 Days or more

50AF3407582
1 Piece(s)Available

8 Days or more

50AF3507582
1 Piece(s)Available

8 Days or more

60AF3607582

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 35 Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V Present Mounting method Screw fastening
Connection method Surface type Representative standards PSE / CE Dimension height(mm) 130
Conforming blocker type High Breaking Current Type Other standards IEC Rated voltage used(V) 220
Notes Value when rated block capacity is AC 220 V

Additional Products in this Category

Tech Support