(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20] (RPD-60B)

PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20] RPD-60B
  • Volume Discount

•Single / Multi : Single
•Configuration : Open Frame
•Input Voltage : AC / DC
•Output Voltage (Single Only) : 12 VDC, 24 VDC, 5 VDC
•Input and Output Terminal Shape : Connector
For complete product overview and details on PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20] (Mean Well) see the sections below:

PDF

Part Number

Configured Part Number is shown.

RPD-60B

 
Part Number
RPD-60B
Part NumberMinimum order quantityVolume DiscountDays to Ship Single / Multi Output Voltage (Single Only) Rated Output Current (Single Only)
(A)
1 Piece(s)Available

8 Days or more

---

Loading...

  1. 1

Basic Information

Configuration Open Frame Capacity(W) 60 Input Voltage AC / DC
Input and Output Terminal Shape Connector Representative Standard CE / CUL / TUV Height(mm) 32
Sizes Width(mm) 101.6 Depth(mm) 50.8

Please check the type/dimensions/specifications of the part RPD-60B in the PCB Type Open Frame (NFM/MPS/RPS Series) [NFM-20] series.

Products like this...

Part Number
RPS-60-12
RPS-60-24
RPS-60-5
RPT-60B
Part NumberMinimum order quantityVolume DiscountDays to Ship Single / Multi Output Voltage (Single Only) Rated Output Current (Single Only)
(A)
1 Piece(s)Available

8 Days or more

Single12 VDC5
1 Piece(s)Available

8 Days or more

Single24 VDC2.5
1 Piece(s)Available

8 Days or more

Single5 VDC10
1 Piece(s)Available

8 Days or more

---

Additional Products in this Category

Tech Support