(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Buzzer (⌀22)

Buzzer (⌀22)
  • Volume Discount

•Shape : Circular
•Sound : Continual, Pulse
•Types of Sound : Peak
•Terminal Style : Screw Terminal
•Volume Adjustment : None
For complete product overview and details on Buzzer (⌀22) see the sections below:

PDF

Part Number

Configured Part Number is shown.

TS2BC7

 
Part Number
TS2BC7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape Circular Sound Continual Types of Sound Peak
Volume(dB) 70 Volume Adjustment None Terminal Style Screw Terminal
Length(mm) 52.5 Width(mm) 30 Height(mm) 11.5
Consumed Current(mA) 30 Operating Temperature Range(℃) -20 to +60 Insulation Resistance(MΩ) 100 or more

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.