(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushbutton Switches - Non-Illuminated, φ16 mm

Pushbutton Switches - Non-Illuminated, φ16 mm
  • Volume Discount

•Protection function (environmentally resistant) : Present
•Push button operation : Momentary
•Terminal shape : Solder terminal
•Shape : Circular, Corner, Elongated
For complete product overview and details on Push Button Switch (Non-Illumination ⌀16) see the sections below:

PDF

 

Part Number
TT16-MBL4G1
TT16-MBL4O1
TT16-MBR4G1
TT16-MBR4O1
TT16-MBR4R1
TT16-MBS4G1
TT16-MBS4O1
TT16-MBS4R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Button color Dimension width
(mm)
1 Piece(s)Available

8 Days or more

ElongatedGreen24
1 Piece(s)Available

8 Days or more

ElongatedYellow24
1 Piece(s)Available

8 Days or more

CircularGreen17.8
1 Piece(s)Available

8 Days or more

CircularYellow17.8
1 Piece(s)Available

8 Days or more

CircularRed17.8
1 Piece(s)Available

8 Days or more

CornerGreen17.8
1 Piece(s)Available

8 Days or more

CornerYellow17.8
1 Piece(s)Available

8 Days or more

CornerRed17.8

Loading...

  1. 1
 

Basic Information

Type Non-illumination type push-button Terminal shape Solder terminal Mounting hole Φ 16.2
Push button operation Momentary Protection function (environmentally resistant) IP40 Dimension vertical(mm) 17.8
Dimension depth(mm) 40 Rated insulation voltage(V) 250 Rated electric current(A) 3A
Operating temperature range(℃) -25 to +55 Insulation resistance(MΩ) 100 or more

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.