(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pushbutton Switches - Illuminated, φ16 mm, Various Shapes

Pushbutton Switches - Illuminated, φ16 mm, Various Shapes
  • Volume Discount

The TT16 illumination push button switch from Tend Technology utilizes a 24V AC / DC rated LED circuit system and a 1a1b contact structure.

[Features]
・Circular, corner, or elongated button types available.
・Color options include red, yellow, and green.
・16.2 mm diameter mounting hole.
・IP40 environmental rating.

PDF

 

Part Number
TT16-MLL47G1
TT16-MLL47O1
TT16-MLL47R1
TT16-MLR47G1
TT16-MLR47O1
TT16-MLR47R1
TT16-MLS47G1
TT16-MLS47O1
TT16-MLS47R1
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Button color Dimension width
(mm)
1 Piece(s)Available

8 Days or more

ElongatedGreen24
1 Piece(s)Available

8 Days or more

ElongatedYellow24
1 Piece(s)Available

8 Days or more

ElongatedRed24
1 Piece(s)Available

8 Days or more

CircularGreen17.8
1 Piece(s)Available

8 Days or more

CircularYellow17.8
1 Piece(s)Available

8 Days or more

CircularRed17.8
1 Piece(s)Available

8 Days or more

CornerGreen17.8
1 Piece(s)Available

8 Days or more

CornerYellow17.8
1 Piece(s)Available

8 Days or more

CornerRed17.8

Loading...

  1. 1
 

Basic Information

Type Illumination push-button Terminal shape Solder terminal Mounting hole Φ 16.2
Push button operation Momentary Protection function (environmentally resistant) IP40 Dimension vertical(mm) 17.8
Dimension depth(mm) 40 Rated insulation voltage(V) 250 Rated electric current(A) 3A
Operating temperature range(℃) -25 to +55 Insulation resistance(MΩ) 100 or more

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.