(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Molded Case Circuit Breakers - Fuseless, ABS Series, DIN Rail Mounting

Molded Case Circuit Breakers - Fuseless, ABS Series, DIN Rail Mounting
  • Volume Discount

Space-saving, no-fuse breaker for use with electrical switchboards that can easily be mounted onto standard DIN rails. No matter the Ampere Frame [AF] chosen the breaker comes in the same compact size.

[Features]
・Dimensions: W60 x H96 x D60.
・Select a breaking capacity between 5kA ot 10kA.
・Choose from an Apere frame of 30, 50 or 100AF.
・For use with a 400V power supply.
・PSE certified.

Part Number

Configured Part Number is shown.

Part Number
ABS32FB-3A
ABS32FB-5A
ABS32FB-10A
ABS32FB-15A
ABS32FB-20A
ABS32FB-30A
ABS33FB-3A
ABS33FB-5A
ABS33FB-10A
ABS33FB-15A
ABS33FB-20A
ABS33FB-30A
ABS52FB-40A
ABS52FB-50A
ABS53FB-40A
ABS53FB-50A
ABS102FB-60A
ABS102FB-75A
ABS103FB-60A
ABS103FB-75A
ABS103FB-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Ampere frame Rated block capacity AC 200 V
(kA)
Number of electrodes Rated current
(A)
Dimension width
(mm)
1 Piece(s)Available

8 Days or more

30AF52350
1 Piece(s)Available

8 Days or more

30AF52550
1 Piece(s)Available

8 Days or more

30AF521050
1 Piece(s)Available

8 Days or more

30AF521550
1 Piece(s)Available

8 Days or more

30AF522050
1 Piece(s)Available

8 Days or more

30AF523050
1 Piece(s)Available

8 Days or more

30AF53375
1 Piece(s)Available

8 Days or more

30AF53575
1 Piece(s)Available

8 Days or more

30AF531075
1 Piece(s)Available

8 Days or more

30AF531575
1 Piece(s)Available

8 Days or more

30AF532075
1 Piece(s)Available

8 Days or more

30AF533075
1 Piece(s)Available

8 Days or more

50AF524050
1 Piece(s)Available

8 Days or more

50AF525050
1 Piece(s)Available

8 Days or more

50AF534075
1 Piece(s)Available

8 Days or more

50AF535075
1 Piece(s)Available

8 Days or more

100AF1026075
1 Piece(s)Available

8 Days or more

100AF1027575
1 Piece(s)Available

8 Days or more

100AF1036075
1 Piece(s)Available

8 Days or more

100AF1037575
1 Piece(s)Available

8 Days or more

100AF10310075

Loading...

  1. 1

Basic Information

Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V Present Mounting method DIN/Screw retention Connection method Surface type
Representative standards PSE / CE Dimension height(mm) 96 Dimension depth(mm) 80
Conforming blocker type No fuse breaker type (for distribution board) Other standards IEC / KEMA Rated voltage used(V) 220
Notes Value when rated block capacity is AC 220 V

Additional Products in this Category

Tech Support