(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This is a silicon protector for the TWTWN series.
· A total of 6 colors are available.
· For compatible cases, see the model information provided below.
· Protectors are sold in sets of two.
· Can be produced using one of 500 color sets specified by the customer.
· Please provide the (Pantone) color number for colors you want.
· Also, you can send us a sample of the desired color and we can produce a product having a similar color.
· Please note that screws may damage the silicon if over-tightened.
Part Number
Configured Part Number is shown.
Loading...
Type | Case Cover | Screw size(mm) | M3 x 20 | Material | Silicone rubber |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy