(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Card Guide Rail, PPO, RE-N Series【20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RE-N143
RE-N203
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSW
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10143

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10203

Loading...

  1. 1

Basic Information

Type Enclosure Frame Color/Surface treatment Black H(mm) 9.8
D(mm) 13.2 Material PPO Number with packs(Piece) 20

Additional Products in this Category

Tech Support