(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Close-End Splice, Insulated, Solderless【100 Pieces Per Package】

Crimp Terminal - Close-End Splice, Insulated, Solderless
  • Volume Discount

This closed connector end adheres to JIS Standards.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CE-1
CE-2
CE-5
CE-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.452020 to 16

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035.62016 to 14

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1047.32312 to 10

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10592810 to 8

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Closed End Insulation material Nylon
Insulation coating (color) White Representative standards UL / JIS / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.