(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ring, Bare, Rectangular Crimp【50-400 Pieces Per Package】

Crimp Terminal - Ring, Bare, Rectangular Crimp
  • Volume Discount

Bare solderless terminal for rectangular copper wire (K type)

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
K8-5
K8-6
K14-5
K14-6
K14-S5
K14-S6
K14-S8
K22-5
K22-6
K22-8
K22-S10
K38-6
K38-8
K38-10
K38-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
External shape H
(mm)

400 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.31223.52x4, 2x5 (flat type copper wire)5.98.35

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.41223.52x4, 2x5 (flat type copper wire)5.98.35

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.31229.52×6, 2×7 (flat type copper wire)7.810.86

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6.41229.52×6, 2×7 (flat type copper wire)7.810.86

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.31028.52×6, 2×7 (flat type copper wire)7.810.86

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.41028.52×6, 2×7 (flat type copper wire)7.810.86

200 Pieces Per Package

1 Pack(s)Available

14 Days or more

108.41229.52×6, 2×7 (flat type copper wire)7.810.86

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.316.533.42 × 8, 2 × 9, 3 x 8 (rectangular copper wire)9.613.28.5

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.416.533.42 × 8, 2 × 9, 3 x 8 (rectangular copper wire)9.613.28.5

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

108.416.533.42 × 8, 2 × 9, 3 x 8 (rectangular copper wire)9.613.28.5

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

1010.516.533.42 × 8, 2 × 9, 3 x 8 (rectangular copper wire)9.613.28.5

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.422423 × 8, 3 x 9, 3 x 10, 3 x 11 (rectangular copper wire)12.316.08.7

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

108.422423 × 8, 3 x 9, 3 x 10, 3 x 11 (rectangular copper wire)12.316.08.7

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

1010.522423 × 8, 3 x 9, 3 x 10, 3 x 11 (rectangular copper wire)12.316.08.7

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

101322423 × 8, 3 x 9, 3 x 10, 3 x 11 (rectangular copper wire)12.316.08.7

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type Representative standards UL / CSA
Applicable tools DS-E60,DS-HO60

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.