(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AP Series Crimp Terminal - Blade, Quick-Disconnect, Bare【500-1,000 Pieces Per Package】

AP Series Crimp Terminal - Blade, Quick-Disconnect, Bare
  • Volume Discount

Bare, rectangular, crimping terminal used to connect electric wire to a terminal block with a thin insertion port.

[Features]
・Can be used with 600V PSE VCT cable.
・Compatible with 24 AWG (0.2mm) to 8 AWG (8.4mm) wire.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
AP-0.5
AP-1.25
AP-1.25-9
AP-1.25-9B
AP-1.25-10
AP-1.25L
AP-1.25M
AP-1.25S
AP-1.25TU
AP-2
AP-2-9
AP-2-9B
AP-2L
AP-2LB
AP-2M
AP-2TU
AP-5.5
AP-5.5B
AP-5.5L
AP-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
External shape H
(mm)
Dimension thickness
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.61124 to 20-0.2 to 0.51.22.3-0.5DS031,DH-1B

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.11722 to 16UL / CSA0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.113.322 to 16UL0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.113.322 to 16-0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.114.522 to 16-0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.12122 to 16UL0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.11722 to 16-0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011422 to 16-0.25 to 1.651.73.4-0.8DS031,DS-H12,DSH-18,DH-1B,DS-A5, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

10321.522 to 16UL0.25 to 1.651.73.41.80.8DS-H12,DSH-18,DS031, DH-1B,DS-A5, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.11716 to 14UL / CSA1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.113.316 to 14UL1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.113.316 to 14-1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.12116 to 14UL1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.22116 to 14UL1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.11716 to 14-1.04 to 2.632.34.2-0.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, DS-Hi34S, PALM-125

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

10321.516 to 14UL1.04 to 2.632.34.21.80.8DS-H12,DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, PALM-125

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.520.712 to 10UL / CSA2.63 to 6.643.45.6-1.0DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, PALM-125

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

104.519.312 to 10UL2.63 to 6.643.45.6-1.0DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, PALM-125

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

103.324.512 to 10UL2.63 to 6.643.45.6-1.0DSH-18,DS-H214, DH-1B,DS-A5, DS-E14, PALM-125

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.521.38UL6.64 to 10.524.57.1-1.2DSH-18,DS-H214, DS-E14

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Blade type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.