(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Butt Splice, Bare【4-300 Pieces Per Package】

Crimp Terminal - Butt Splice, Bare
  • Volume Discount

For copper wire. Bare crimp sleeve/straight butt weld (B) types

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
B-0.5
B-1.25
B-2
B-5.5
B-8
B-14
B-22
B-38
B-60
B-70
B-80
B-100
B-150
B-180
B-200
B-325
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101224 to 20UL0.2 to 0.51.32.3DS031,DH-1B,DS-A5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101522 to 16UL / JIS / CSA0.25 to 1.651.73.3DS031,DS-H12,DS-H18,DH-1B,DS-A5, PALM-125

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101516 to 14UL / JIS / CSA1.04 to 2.632.34.1DS-H12,DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,PALM-125

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101512 to 10UL / JIS / CSA2.63 to 6.643.45.4DS-H18,DS-H214,DH-1B,DS-A5,DS-E14,PALM-125

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10218UL / JIS / CSA6.64 to 10.524.57.0DS-H18,DS-H214,DS-E14

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10266UL / JIS / CSA10.52 to 16.785.88.9DS-H214,DS-HO60, DS-HO150,DS-E14,DS-E60, DS-E150, DS-E200M, DS-E250M

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-294UL / JIS / CSA16.78 to 26.667.711.3DS-HO60, DS-HO150,DS-E60, DS-E150, DS-E200M, DS-E250M

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10322UL / JIS / CSA26.66 to 42.429.413.2DS-HO60, DS-HO150,DS-E60, DS-E150, DS-E200M, DS-E250M

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-361/0UL / JIS / CSA42.42 to 60.5711.415.3DS-HO60, DS-HO150, #12H, #12A, DS-E60, DS-E150, DS-E200M, DS-E250M

25 Pieces Per Package

1 Pack(s)Available

17 Days or more

10372/0UL / CSA60.57 to 76.2813.317.5DS-HO150,DS-E150, DS-E200M, DS-E250M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-383/0UL / CSA76.28 to 96.314.519.5DS-HO150, #12H, #12A, DS-E150, DS-E200M, DS-E250M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-384/0UL / JIS / CSA96.3 to 117.216.422.1DS-HO150, #12H, #12A, DS-E150, DS-E200M, DS-E250M

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-54250 to 300MCMUL / JIS / CSA117.2 to 152.0519.526.4DS-HO150, #12H, #12A, DS-E150, DS-E200M, DS-E250M

8 Pieces Per Package

1 Pack(s)Available

17 Days or more

1057300 to 350MCMUL / CSA152.05 to 192.621.028.5#12H, #12A, DS-E200M, DS-E250M

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

-63400MCMUL / JIS / CSA192.6 to 242.2724.032.4#12H, #12A, DS-E200M, DS-E250M

4 Pieces Per Package

1 Pack(s)Available

17 Days or more

1072500 to 600MCMUL / JIS / CSA242.27 to 32528.037.0#12H, #12A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Sleeve

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.