(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RF Series Crimp Terminal - Spade, Bare 【500-1,000 Pieces Per Package】

RF Series Crimp Terminal - Spade, Bare
  • Volume Discount

Bare, solderless, and round, front-open terminals (RF type) for copper wire *Can be attached and removed without fully removing screw.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
RF1.25-3
RF1.25-3.5
RF1.25-4
RF1.25-5
RF1.25-S4
RF2-3
RF2-4
RF2-5
RF2-M3
RF5.5-4
RF5.5-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.511.722 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.75.511.422 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.3815.322 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.3814.522 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.36.813.322 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.26.512.316 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.38.516.316 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.39.516.616 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.25.511.716 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.39.519.212 to 102.63 to 6.643.45.65N18,214A,DH-1B,AC-5N-D,REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.39.518.912 to 102.63 to 6.643.45.65N18,214A,DH-1B,AC-5N-D,REC-14A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Open Head Type Representative standards UL / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.