(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Lug, Bare【6-100 Pieces Per Package】

Crimp Terminal - Lug, Bare
  • Volume Discount

[Features]
· Naked crimp terminal/square type (CB type) for copper wires.
For use with breakers.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CB22-8
CB80-12
CB180-10
CB200-10
CB200-12
CB325-10
CB325-12
CB325-S10
CB325-S12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.412.432.34UL16.78 to 26.667.711.5DS-HO60,DS-HO150,DS-E60,DS-E150,DS-E200M,DS-E250M

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101322513/0-76.28 to 96.314.519.5DS-HO150, #12H, #12A, DS-E150, DS-E200M, DS-E250M

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.528.065300 to 350MCM-152.05 to 192.621.028.5#12H, #12A, DS-E200M, DS-E250M

8 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.53673.3400MCMUL / CSA192.6 to 242.2724.032.7#12H, #12A, DS-E200M, DS-E250M

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

10133673.3400MCMUL / CSA192.6 to 242.2724.032.7#12H, #12A, DS-E200M, DS-E250M

6 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.54485.5500 to 600MCMUL242.27 to 325.028.037.6#12H, #12A

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

-134485.5500 to 600MCMUL242.27 to 325.028.037.6#12H, #12A

6 Pieces Per Package

1 Pack(s)Available

16 Days or more

1010.538.585.5500 to 600MCMUL242.27 to 325.028.037.6#12H, #12A

6 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1338.585.5500 to 600MCMUL242.27 to 325.028.037.6#12H, #12A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Circular Type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.