(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

YT Series Crimp Terminal - Interlocking, Bare【400-1,000 Pieces Per Package】

YT Series Crimp Terminal - Interlocking, Bare
  • Volume Discount

[Features]
· Naked crimp terminal/interlocking type (YT type) for copper wires.
·Can be disconnected without fully removing the screws.
The terminal workability is similar to that of a fork terminal. This terminal also offers a tensile strength similar to that of the R type.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
YT1-3
YT1-3.5
YT1-4
YT1-5
YT1-6
YT1-S4
YT1-S5
YT2-3
YT2-3M
YT2-3.5
YT2-3.5M
YT2-4
YT2-5
YT2-6
YT2-S4
YT3-4
YT3-5
YT3-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
External shape H
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.25.814.122 to 160.25 to 1.651.73.43.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.76.514.122 to 160.25 to 1.651.73.44DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.3815.522 to 160.25 to 1.651.73.44.3DS031, mini 12, 5N18, DH-1B, AC-5N-D

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.311.520.222 to 160.25 to 1.651.73.46.7DS031, mini 12, 5N18, DH-1B, AC-5N-D

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.411.520.222 to 160.25 to 1.651.73.46.8DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.37.515.522 to 160.25 to 1.651.73.44.3DS031, mini 12, 5N18, DH-1B, AC-5N-D

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.3820.222 to 160.25 to 1.651.73.44.3DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.2615.616 to 141.04 to 2.632.34.23.3Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.26.512.516 to 141.04 to 2.632.34.23.1Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.76.515.616 to 141.04 to 2.632.34.23.4Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

103.76.512.516 to 141.04 to 2.632.34.23.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.38.516.516 to 141.04 to 2.632.34.24.5Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.31221.716 to 141.04 to 2.632.34.26.9Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.41221.716 to 141.04 to 2.632.34.26.8Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.37.516.516 to 141.04 to 2.632.34.24.5Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

104.39.519.512 to 102.63 to 6.643.45.655N18,214A,DH-1B,AC-5N-D,REC-14A

500 Pieces Per Package

1 Pack(s)Available

14 Days or more

105.39.519.512 to 102.63 to 6.643.45.65.25N18,214A,DH-1B,AC-5N-D,REC-14A

400 Pieces Per Package

1 Pack(s)Available

14 Days or more

106.41222.412 to 102.63 to 6.643.45.67.25N18,214A,DH-1B,AC-5N-D,REC-14A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Interlock type Representative standards CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.