(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIO32/32-Point, Insulation

DIO32/32-Point, Insulation
  • Volume Discount

DIO32/32 point insulated input type

[Features]
· 3.3V signal environment CPZ series CompactPCI digital input/output interface module with 32 point photo coupler input (supporting sink type output) and 32 point high current open collector output (sink type). This module requires an external power supply because it has an insulation power supply built-in.
Data can be output in synchronization with the external circuit with an input handshake circuit.
Supports reset signal output and external reset signal input. In addition, it has an interval timer.

Part Number

Configured Part Number is shown.

Part Number
PCI-2726C
PCI-2726CL
PCI-2726CM
PCI-2826CV
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Additional Products in this Category

Tech Support