(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dynamic connector frame, developed for heavy duty applications.
Part Number
Configured Part Number is shown.
1108784-1
Type | Other | Features | For Male/Female |
---|---|---|---|
Specifications | Size 3 (1 modules) | Features | Combination use male/female |
Special report | For metal housing | Number with packs(Piece) | 135 |
RoHS | 10 | - | - |
Type | Other | Features | For Male/Female | Specifications | Size 3 (1 modules) |
---|---|---|---|---|---|
Features | Combination use male/female | Special report | For metal housing | Number with packs(Piece) | 135 |
Please check the type/dimensions/specifications of the part 1108784-1 in the Connector Accessories - Dynamic HTS Module Frame series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy