(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Pin Square Connector (SUMICON) 1600 Series【1-100 Pieces Per Package】 (Part Numbers)

Multi-Pin Square Connector (SUMICON) 1600 Series
  • Volume Discount

A rectangular multi-contact connector manufactured by HIROSE with an original design.
[Features]
· Nine contact configurations (8/12/16/20/24/28/34/45/60) are available, while solder type, wrapping type, and crimp type connector units are also available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper etc. These can be combined and used in a wide range of applications.
· In the SUMICON 1600 series, the connector unit and accessories (cases, stoppers) are completely separate, meaning they can be combined for a variety of uses as well as enabling easier termination work.

Part Number

Configured Part Number is shown.

P-1660BG(09)

Part Number
P-1660BG(09)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Connector type Rated current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product classification Specifications Features Applicable wire size
(AWG)
Contact pitch
(mm)
Terminal pitch
(mm)
1 Piece(s)Available

8 Days or more

-Male60[Cable connection] Cable connection3AC300SolderStraightGoldConnector unitNoneNoneNone2.52.5

Loading...

  1. 1

Basic Information

Connector Shape Rectangular Connector Series Initials Number Series Number 1600

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.