(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Commercial Mate-N-Lok Connector

Commercial Mate-N-Lok Connector
  • Volume Discount

The entire nylon connector is small and lightweight while also being economical and able to increase equipment density.
[Features]
·Nylon housing with plug polarity.
·The contact hole is easy to identify with a stable self-centering mechanism built in.
·The locking mechanism is completely built into the housing design.
·Keeps both halves of the connector securely in place during intense vibration and shock.
·Connector is small, lightweight and capable of increasing equipment density.
[Applications]
·Household appliances, office equipment, automobiles and other vehicles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-171196-0
1-171197-0
1-480270-0
1-480275-0
1-480276-0
1-480277-0
1-480278-0
1-480283-0
1-480285-0
1-480287-0
1-480303-0
1-480304-0
1-480318-0
1-480323-0
1-480324-0
1-480340-0
1-480349-0
1-480350-0
1-480424-0
1-480425-0
1-480426-0
1-480720-0
1-480722-0
170923-1
170924-1
171382-1
171383-1
350209-1
350210-1
350211-1
350212-1
350541-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Wire connection method Type Specifications Pitch
(mm)
Notes
1 Piece(s)Available

Same day

Stock

10Female6Panel mountCrimpSocket · housing (plug)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female9Panel mountCrimpSocket · housing (plug)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female6[Others] Motor mountCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)4.95UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female12Panel mountCrimpSocket · housing (plug)None6.1UL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Male6Panel mountCrimpPin · housing (cap)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Male9Panel mountCrimpPin · housing (cap)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Male12Panel mountCrimpPin · housing (cap)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female8[Others] Motor mountCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)4.95UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female10[Others] Motor mountCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)4.95UL94V-2, nylon
1 Piece(s)Available

12 Days or more

-Female12Cable connectionCrimpSocket · housing (plug)None4.95UL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Female3Cable connectionCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)5.08UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female3Panel mountCrimpSocket · housing (plug)None5.08UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female2Cable connectionCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)5.08UL94V-2, nylon
1 Piece(s)Available

8 Days or more

10Female15Panel mountCrimpSocket · housing (plug)None6.1UL94V-2, nylon
1 Piece(s)Available

8 Days or more

10Male15Panel mountCrimpPin · housing (cap)None6.1UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Male6Cable connectionCrimpPin · housing (cap)None4.95UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female1Cable connectionCrimpSocket · housing (plug)NoneNoneUL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Male1Cable connectionCrimpPin · housing (cap)Positive · lockNoneUL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Female4Cable connectionCrimpSocket · housing (plug)Double wire receptacle enabled (insulation coating external shape 2.92 mm or less)5.08UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female4Panel mountCrimpSocket · housing (plug)None5.08UL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Male4Panel mountCrimpPin · housing (cap)None5.08UL94V-2, nylon
1 Piece(s)Available

6 Days or more

10Female2Cable connectionCrimpWire side socket housingPositive · lock5.08UL94V-2, nylon
1 Piece(s)Available

8 Days or more

10Female4Cable connectionCrimpWire side socket housingPositive · lock5.08UL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Female2Cable connectionCrimpSocket · housing (plug)None5.08UL94V-2, nylon
1 Piece(s)Available

Same day

Stock

10Male2Cable connectionCrimpPin · housing (cap)None5.08UL94V-2, nylon
1 Piece(s)Available

6 Days or more

-Female6Panel mountCrimpSocket · housing (plug)None6.566 nylon
1 Piece(s)Available

6 Days or more

-Male6Panel mountCrimpPin · housing (cap)None6.566 nylon
1 Piece(s)Available

6 Days or more

10Male2For PCBSolderPin headerDetent · lock5.08UL94V-2, nylon
1 Piece(s)Available

8 Days or more

10Male3For PCBSolderPin headerDetent · lock5.08UL94V-2, nylon
1 Piece(s)Available

8 Days or more

10Male4For PCBSolderPin headerDetent · lock5.08UL94V-2, nylon
1 Piece(s)Available

8 Days or more

-Male8For PCBSolderPin headerPositive · lock5.08UL94V-2, nylon
1 Piece(s)Available

12 Days or more

10Male3For PCBSolderPin headerPositive · lock5.08UL94V-2, nylon

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Commercial MATE-N-LOK
Rated current(A) 15 Rated voltage(V) 250 Connection direction Straight
IP Rating None Representative standards UL / CSA Applicable wire size(AWG) 30/28/26/24/22/20/18/16/14/12/10
Color Natural color Operating temperature range(℃) -55 to +85 Allowable Current Supplement Allowable current is value when using AWG14 wire

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.