(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· NHVC Series (high-voltage cable coupler).
· An outdoor waterproof connector for plugging in and removing 3.3 KV and 6.6 KV three-phase high-voltage cables.
· Light yet sturdy thanks to the use of a corrosion resistant aluminum alloy.
· A new insulator provides more compactness.
· Can be used to supply power to mobile high-voltage electric devices on construction sites and elsewhere.
▪ IP-67 Equivalent.
Part Number |
---|
NHVC-301-PF |
NHVC-301-RM |
Loading...
Connector shape | Circular | Connector series initials | MNO | Number of cores | 1 |
---|---|---|---|---|---|
Allowable Current(A) | 10 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | None | Shell size | 30 | Normal core/reverse core | Normal-core |
Applicable wire conductor cross section(mm2) | 2.0 | Operating temperature range(℃) | -25 to +60 | Screw for Tubes | None |
Shell plating treatment | Chrome | Contact plating treatment | Silver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy