(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Metal Housing, EMI-Shielded, PCS Series

Rectangular Connectors - Metal Housing, EMI-Shielded, PCS Series
  • Volume Discount

PCS series case.

[Features]
•Board-to-cable cases are available for 20 - 96 contacts: Pressure contact connection is standard for cables (AWG #28 or 30), reducing wiring labor.
· A soldered type is also available.
•FCC and other EMI shielding: Sturdy construction is well suited for interfaces.
· Quick lock using metal lock spring.
· Models supporting panel relays are also available.
· Accessories for preventing incorrect insertion are also available.
•Wide range (34 - 150 contacts) of board-to-board connections available: Design minimizes insertions and extractions, even with a high number of contacts.
•Housings are structured so that all cleaning fluid drains out when cleaning away flux (mold-type male connectors).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCS-E20LA
PCS-E20LB
PCS-E28LB
PCS-E68LA
PCS-E96LKPA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCores Features Applicable cable size
1 Piece(s)Available

8 Days or more

1020Diecast vertical / EMI measures / For standard cableΦ 5.5
1 Piece(s)Available

8 Days or more

1020Diecast vertical / EMI measures / For standard cableΦ 7.5
1 Piece(s)Available

8 Days or more

1028Diecast vertical / EMI measures / For standard cableΦ 9.0
1 Piece(s)Available

8 Days or more

1068Diecast vertical / EMI measures / For standard cableΦ 8.1
1 Piece(s)Available

8 Days or more

1096Diecast vertical / EMI measures / For thick cable / With insertion guide to prevent incorrect insertionΦ 10

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials P Q R P/Q/R PCS
Application Case Connection direction Straight IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.