(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Honda Tsushin Kogyo offers a wide variety of compact, high density connector interfaces with 1.27mm pitch.
[Features]
· Board to cable types available in 20 and 50 cores.
· Cable connections are generally pressure welded (AWG #28, 30), helping save on labor costs for connecting wires.
· Soldered types also available.
· Shielded against EMI.
· Built with a durable structure for use as an interface.
· Quick lock using a metal lock spring.
· Models for panel relays are also available.
· Accessories for preventing incorrect insertion are also available.
· A wide range of core numbers, from 34 to 150, are also available for board to board.
· Specifically designed for smooth insertion and extraction, even when using multiple cores.
· Features a liquid drainage structure within the housing to ensure no cleaning liquid is left behind during flux washing operations (mold type male connector).
Part Number |
---|
PCS-E20FS+ |
PCS-E50FS+ |
Loading...
Connector Shape | Square | Connector Series Initials | P Q R | P/Q/R | PCS |
---|---|---|---|---|---|
Applicable pin/contact | Female | Application | Cable connection | Allowable Current(A) | 1 |
Allowable Voltage(V) | AC250 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | None | Applicable cable size | AWG#20 MAX |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy