(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw connection, M12 angled type, male
Part Number
Configured Part Number is shown.
9457290000
Connector shape | Circular | Connector series initials | S T U | Combination Method | Cable connection |
---|---|---|---|---|---|
Rated voltage(V) | 250 | Wire connection method | Screw connection | Connector shape | Angle |
IP Rating | IP67 | Model | SAISW-4/7 | Applicable cable | PG7 |
Cable diameter(mm) | 4 to 6 | Wire connection range(mm2) | 0.25 to 0.75 | Screw specifications | M12 |
Please check the type/dimensions/specifications of the part 9457290000 in the Circular Connector - M12, Angled, Plug series.
Part Number |
---|
9456950000 |
SAISW-4/7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy