(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Machine Pins - HD Plug

Machine Pins - HD Plug
  • Volume Discount

[Features]
· Contact pin (0.14 to 2.5 mm2) plug (male) for HD/HDD/ConCept modules CM10.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1651520000
1651530000
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Wire connection range
(mm2)
Wire connection range
(AWG)
1 Piece(s)Available

8 Days or more

HDC-C-HD-SM0.14-0.37AG0.14 to 0.3726 to 22
1 Piece(s)Available

8 Days or more

HDC-C-HD-SM0.5AG0.520

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Wire connection method Crimp Plating Ag

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.