(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAI Series Circular Connector - M12, Shielded, Receptacle

SAI Series Circular Connector - M12, Shielded, Receptacle
  • Volume Discount

Shielded M12 field wireables from Weidmuller offer industrial standard connections to the end of cables for both cable-to-cable and cable-to-panel mount fittings.

[Features]
・Straight, female (socket) and male (plug) housings available.
・Shielding to reduce EMI and cross noise.
・B-code key type.
・Dicast zinc coupling nut.
・Screw terminations.
・IP67 protection rating.
・4 or 5 pin variations.
・Temperature range of -25 to 85°C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1784780000
1920730000
Part NumberMinimum order quantityVolume DiscountDays to Ship Wire connection method IP Rating Model
1 Piece(s)Available

8 Days or more

Screw connection[Present] IP67SAIBM 5/8S M12 5P B-COD
1 Piece(s)Available

8 Days or more

Spring connection[Present] IP69kSAIB 5/9-VA-B-COD

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials S T U Number of electrodes 5
Combination Method Cable connection Rated current(A) 4 Rated voltage(V) 125
Connector shape Straight Applicable cable PG9 Wire connection range(mm2) 0.25 to 0.75
Screw specifications M12

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.