(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAI Series Circular Connector - M12, Plug

SAI Series Circular Connector - M12, Plug
  • Volume Discount

M12 field wireables from Weidmuller offer industrial standard connections to the end of cables for both cable-to-cable and cable-to-panel mount fittings.

[Features]
・Straight male (plug) housings available.
・A-code key type.
・Dicast zinc coupling nut.
・Screw terminations.
・IP67 protection rating.
・4 or 5 pin variations.
・Temperature range of -25 to 85°C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1807340000
1807350000
9457550000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Rated voltage
(V)
Model Applicable cable Cable diameter
(mm)
1 Piece(s)Available

8 Days or more

4250SAIS-4/9PG96 to 8
1 Piece(s)Available

8 Days or more

5125SAIS-5/9PG96 to 8
1 Piece(s)Available

8 Days or more

4250SAIS-4/7PG74 to 6

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials S T U Applicable pin/contact Male (plug)
Combination Method Cable connection Rated current(A) 4 Wire connection method Screw connection
Connector shape Straight IP Rating IP67 Wire connection range(mm2) 0.25 to 0.75
Screw specifications M12

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.