(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat-resistant binding band fixture (66 Nylon product)【100 Pieces Per Package】 (CTAM1-HS)

Heat-resistant binding band fixture (66 Nylon product) CTAM1-HS
  • Volume Discount

66 Nylon binding band fixture featuring superior heat resistance

[Features]
· Can be secured reliably and robustly using screws

Part Number

Configured Part Number is shown.

CTAM1-HS

Part Number
CTAM1-HS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Insulok ties used Mounting hole ∅
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020.510.210.220.5Up to T504.3

Loading...

  1. 1

Basic Information

Material Nylon Color Translucent White -> Pale Green Material 66 nylon
Environment resistance Heat-resistant Flame retardant grade (main raw materials) UL94V-2 Special function/application None
Fixing Method Held by screw type

Please check the type/dimensions/specifications of the part CTAM1-HS in the Heat-resistant binding band fixture (66 Nylon product) series.

Products like this...

Part Number
KR7G5-HS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Insulok ties used Mounting hole ∅
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1024.814.314.324.8Up to T1204.5

Additional Products in this Category

Tech Support