| 3,500 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Gold 0.38 μm | Lycee (high contact pressure) | Chain | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 3,500 Pieces Per Package | 1 Pack(s) | Available |
Quote
| - | Female | 24 to 20 | 0.20 to 0.50 | M | Tin | Lycee (high contact pressure) | Chain | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| | 1 Piece(s) | Available |
Quote
| - | Female | 20 to 16 | 0.50 to 1.25 | L | Gold 0.76 μm | Lycee (high contact pressure) | Chain | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 28 to 24 | 0.08 to 0.20 | S | Gold 0.38 μm | Lycee (high contact pressure) | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 28 to 24 | 0.08 to 0.20 | S | Gold 0.76 μm | Lycee (high contact pressure) | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Gold 0.38 μm | Lycee (high contact pressure) | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Gold 0.76 μm | Lycee (high contact pressure) | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Tin | Lycee (high contact pressure) | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 20 to 16 | 0.50 to 1.25 | L | Gold 0.38 μm | Lycee (high contact pressure) | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 20 to 16 | 0.50 to 1.25 | L | Gold 0.76 μm | Lycee (high contact pressure) | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
Same day
Stock | 10 | Female | 20 to 16 | 0.50 to 1.25 | L | Tin | Lycee (high contact pressure) | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
76 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.38 μm | Lycee (high contact pressure) | Chain | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.38 μm | Lycee (high contact pressure) | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.76 μm | Lycee (high contact pressure) | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Tin | Lycee (high contact pressure) | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.38 μm | Lycee (high contact pressure) | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.76 μm | Lycee (high contact pressure) | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 2L | Tin | Lycee (high contact pressure) | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 28 to 24 | 0.08 to 0.20 | S | Gold 0.38 μm | Lycee (standard contact pressure) | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| | 5,000 Piece(s) | Available |
Quote
| - | Female | 28 to 24 | 0.08 to 0.20 | S | Gold 0.76 μm | Lycee (standard contact pressure) | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Gold 0.38 μm | Lycee (standard contact pressure) | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 24 to 20 | 0.20 to 0.50 | M | Gold 0.76 μm | Lycee (standard contact pressure) | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 20 to 16 | 0.50 to 1.25 | L | Gold 0.38 μm | Lycee (standard contact pressure) | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 20 to 16 | 0.50 to 1.25 | L | Gold 0.76 μm | Lycee (standard contact pressure) | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| 3,000 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 20 to 16 | 0.50 to 1.25 | L | Gold 0.38 μm | Tab | Chain | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| 3,000 Pieces Per Package | 1 Pack(s) | Available |
Quote
| - | Male | 20 to 16 | 0.50 to 1.25 | L | Gold 0.76 μm | Tab | Chain | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 28 to 24 | 0.08 to 0.20 | S | Gold 0.38 μm | Tab | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| | 1 Piece(s) | Available |
5 Days or more
| 10 | Male | 28 to 24 | 0.08 to 0.20 | S | Gold 0.76 μm | Tab | Individual | 0.8 to 1.2/ 1.0 to 1.4 | 91565-1 (hand tool CCII hand tool) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
Same day
Stock | 10 | Male | 24 to 20 | 0.20 to 0.50 | M | Gold 0.38 μm | Tab | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 24 to 20 | 0.20 to 0.50 | M | Gold 0.76 μm | Tab | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 24 to 20 | 0.20 to 0.50 | M | Tin | Tab | Individual | 1.2 to 1.6/ 1.7 to 2.6 | 91559-1 (manual tool CCⅡ hand tool)/2151080-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 20 to 16 | 0.50 to 1.25 | L | Gold 0.38 μm | Tab | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 20 to 16 | 0.50 to 1.25 | L | Gold 0.76 μm | Tab | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 20 to 16 | 0.50 to 1.25 | L | Tin | Tab | Individual | 1.8 to 2.8/ 2.2 to 2.8 | 915581-1 (manual tool CCⅡ hand tool)/2151018-1 (mini applicator) |
| | 1 Piece(s) | Available |
76 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.38 μm | Lycee (standard contact pressure) | Chain | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.76 μm | Lycee (standard contact pressure) | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.38 μm | Tab | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 3L | Gold 0.76 μm | Tab | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 3L | Tin | Tab | Individual | 3.1 to 3.3/ 3.3 to 3.8 | 91561-1 (manual tool CCⅡ hand tool)/2151073-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.38 μm | Lycee (standard contact pressure) | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Female | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.76 μm | Lycee (standard contact pressure) | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.38 μm | Tab | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| | 1 Piece(s) | Available |
6 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 2L | Gold 0.76 μm | Tab | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
| 100 Pieces Per Package | 1 Pack(s) | Available |
8 Days or more
| 10 | Male | 16 to 14 | 1.25 to 2.20 | 2L | Tin | Tab | Individual | 2.2 to 2.8 | 91560-1 (manual tool CCⅡ hand tool)/2151119-1 (mini applicator) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy