(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EC Series Crimp Terminal - Close-End Splice, Insulated【100-1,000 Pieces Per Package】

EC Series Crimp Terminal - Close-End Splice, Insulated
  • Volume Discount

Closed-end connection terminal with insulation coating, EC type

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EC05-1
EC1-1
EC2-2
EC2-3
EC3-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Representative standards Number in pack

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.63.51326 to 18-1000

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.215.222 to 16-100

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102.27.916.516 to 14UL / CSA100

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10382316 to 14UL / CSA100

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.59.41912 to 10UL / CSA100

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Enclosed type Insulation material Nylon
Insulation coating (color) Translucent White

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.