(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

Automation Cable - 300 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series
  • Volume Discount

High performance general purpose robot cable with shielding

[Features]
▪ UL, cUL general purpose robot cable (Category: AVLV2, AVLV7).
▪ ULVW-1 and cULFT1 flame retardance compliant.
· Uses a flexible vinyl material that is oil, heat, and flame-resistant.
· Features superior noise resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
300V EXT-TYPEII-SB/2517 LF 2X16AWG-1
300V EXT-TYPEII-SB/2517 LF 2X16AWG-2
300V EXT-TYPEII-SB/2517 LF 2X16AWG-3
300V EXT-TYPEII-SB/2517 LF 2X16AWG-4
300V EXT-TYPEII-SB/2517 LF 2X16AWG-5
300V EXT-TYPEII-SB/2517 LF 2X16AWG-6
300V EXT-TYPEII-SB/2517 LF 2X16AWG-7
300V EXT-TYPEII-SB/2517 LF 2X16AWG-8
300V EXT-TYPEII-SB/2517 LF 2X16AWG-9
300V EXT-TYPEII-SB/2517 LF 2X16AWG-10
300V EXT-TYPEII-SB/2517 LF 2X16AWG-11
300V EXT-TYPEII-SB/2517 LF 2X16AWG-12
300V EXT-TYPEII-SB/2517 LF 2X16AWG-13
300V EXT-TYPEII-SB/2517 LF 2X16AWG-14
300V EXT-TYPEII-SB/2517 LF 2X16AWG-15
300V EXT-TYPEII-SB/2517 LF 2X16AWG-16
300V EXT-TYPEII-SB/2517 LF 2X16AWG-17
300V EXT-TYPEII-SB/2517 LF 2X16AWG-18
300V EXT-TYPEII-SB/2517 LF 2X16AWG-19
300V EXT-TYPEII-SB/2517 LF 2X16AWG-20
300V EXT-TYPEII-SB/2517 LF 2X16AWG-21
300V EXT-TYPEII-SB/2517 LF 2X16AWG-22
300V EXT-TYPEII-SB/2517 LF 2X16AWG-23
300V EXT-TYPEII-SB/2517 LF 2X16AWG-24
300V EXT-TYPEII-SB/2517 LF 2X16AWG-25
300V EXT-TYPEII-SB/2517 LF 2X16AWG-26
300V EXT-TYPEII-SB/2517 LF 2X16AWG-27
300V EXT-TYPEII-SB/2517 LF 2X16AWG-28
300V EXT-TYPEII-SB/2517 LF 2X16AWG-29
300V EXT-TYPEII-SB/2517 LF 2X16AWG-30
300V EXT-TYPEII-SB/2517 LF 2X16AWG-31
300V EXT-TYPEII-SB/2517 LF 2X16AWG-32
300V EXT-TYPEII-SB/2517 LF 2X16AWG-33
300V EXT-TYPEII-SB/2517 LF 2X16AWG-34
300V EXT-TYPEII-SB/2517 LF 2X16AWG-35
300V EXT-TYPEII-SB/2517 LF 2X16AWG-36
300V EXT-TYPEII-SB/2517 LF 2X16AWG-37
300V EXT-TYPEII-SB/2517 LF 2X16AWG-38
300V EXT-TYPEII-SB/2517 LF 2X16AWG-39
300V EXT-TYPEII-SB/2517 LF 2X16AWG-40
300V EXT-TYPEII-SB/2517 LF 2X16AWG-41
300V EXT-TYPEII-SB/2517 LF 2X16AWG-42
300V EXT-TYPEII-SB/2517 LF 2X16AWG-43
300V EXT-TYPEII-SB/2517 LF 2X16AWG-44
300V EXT-TYPEII-SB/2517 LF 2X16AWG-45
300V EXT-TYPEII-SB/2517 LF 2X16AWG-46
300V EXT-TYPEII-SB/2517 LF 2X16AWG-47
300V EXT-TYPEII-SB/2517 LF 2X16AWG-48
300V EXT-TYPEII-SB/2517 LF 2X16AWG-49
300V EXT-TYPEII-SB/2517 LF 2X16AWG-50
300V EXT-TYPEII-SB/2517 LF 2X16AWG-51
300V EXT-TYPEII-SB/2517 LF 2X16AWG-52
300V EXT-TYPEII-SB/2517 LF 2X16AWG-53
300V EXT-TYPEII-SB/2517 LF 2X16AWG-54
300V EXT-TYPEII-SB/2517 LF 2X16AWG-55
300V EXT-TYPEII-SB/2517 LF 2X16AWG-56
300V EXT-TYPEII-SB/2517 LF 2X16AWG-57
300V EXT-TYPEII-SB/2517 LF 2X16AWG-58
300V EXT-TYPEII-SB/2517 LF 2X16AWG-59
300V EXT-TYPEII-SB/2517 LF 2X16AWG-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

10 Days or more

1011.31628
1 Piece(s)Available

10 Days or more

1021.31628
1 Piece(s)Available

10 Days or more

1031.31628
1 Piece(s)Available

10 Days or more

1041.31628
1 Piece(s)Available

10 Days or more

1051.31628
1 Piece(s)Available

10 Days or more

1061.31628
1 Piece(s)Available

10 Days or more

1071.31628
1 Piece(s)Available

10 Days or more

1081.31628
1 Piece(s)Available

10 Days or more

1091.31628
1 Piece(s)Available

10 Days or more

10101.31628
1 Piece(s)Available

10 Days or more

10111.31628
1 Piece(s)Available

10 Days or more

10121.31628
1 Piece(s)Available

10 Days or more

10131.31628
1 Piece(s)Available

10 Days or more

10141.31628
1 Piece(s)Available

10 Days or more

10151.31628
1 Piece(s)Available

10 Days or more

10161.31628
1 Piece(s)Available

10 Days or more

10171.31628
1 Piece(s)Available

10 Days or more

10181.31628
1 Piece(s)Available

10 Days or more

10191.31628
1 Piece(s)Available

10 Days or more

10201.31628
1 Piece(s)Available

10 Days or more

10211.31628
1 Piece(s)Available

10 Days or more

10221.31628
1 Piece(s)Available

10 Days or more

10231.31628
1 Piece(s)Available

10 Days or more

10241.31628
1 Piece(s)Available

10 Days or more

10251.31628
1 Piece(s)Available

10 Days or more

10261.31628
1 Piece(s)Available

10 Days or more

10271.31628
1 Piece(s)Available

10 Days or more

10281.31628
1 Piece(s)Available

10 Days or more

10291.31628
1 Piece(s)Available

10 Days or more

10301.31628
1 Piece(s)Available

10 Days or more

10311.31628
1 Piece(s)Available

10 Days or more

10321.31628
1 Piece(s)Available

10 Days or more

10331.31628
1 Piece(s)Available

10 Days or more

10341.31628
1 Piece(s)Available

10 Days or more

10351.31628
1 Piece(s)Available

10 Days or more

10361.31628
1 Piece(s)Available

10 Days or more

10371.31628
1 Piece(s)Available

10 Days or more

10381.31628
1 Piece(s)Available

10 Days or more

10391.31628
1 Piece(s)Available

10 Days or more

10401.31628
1 Piece(s)Available

10 Days or more

10411.31628
1 Piece(s)Available

10 Days or more

10421.31628
1 Piece(s)Available

10 Days or more

10431.31628
1 Piece(s)Available

10 Days or more

10441.31628
1 Piece(s)Available

10 Days or more

10451.31628
1 Piece(s)Available

10 Days or more

10461.31628
1 Piece(s)Available

10 Days or more

10471.31628
1 Piece(s)Available

10 Days or more

10481.31628
1 Piece(s)Available

10 Days or more

10491.31628
1 Piece(s)Available

10 Days or more

10501.31628
1 Piece(s)Available

10 Days or more

10511.31628
1 Piece(s)Available

10 Days or more

10521.31628
1 Piece(s)Available

10 Days or more

10531.31628
1 Piece(s)Available

10 Days or more

10541.31628
1 Piece(s)Available

10 Days or more

10551.31628
1 Piece(s)Available

10 Days or more

10561.31628
1 Piece(s)Available

10 Days or more

10571.31628
1 Piece(s)Available

10 Days or more

10581.31628
1 Piece(s)Available

10 Days or more

10591.31628
1 Piece(s)Available

10 Days or more

10601.31628

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Dark blue Ground wire None
Sheath Material PVC Insulation body materials PVC Power supply/signal For signals
Other properties Flame-retardant/flexible/noise-resistant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.