(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Automation Cable - 300 V, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series

Automation Cable - 300 V, PVC Sheath, UL/CSA, EXT-Type II/2517 LF Series
  • Volume Discount

High-performance General Purpose Robot Cable

[Features]
· UL and CUL harmonized general purpose robot cable (Category: AVLV2, AVLV7).
· Compliant with ULVW-1, CULFT1 flame retardant.
· Uses a flexible vinyl material that is oil, heat, and flame resistant.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
300V EXT-TYPEII/2517 LF 2X14AWG-1
300V EXT-TYPEII/2517 LF 2X14AWG-2
300V EXT-TYPEII/2517 LF 2X14AWG-3
300V EXT-TYPEII/2517 LF 2X14AWG-4
300V EXT-TYPEII/2517 LF 2X14AWG-5
300V EXT-TYPEII/2517 LF 2X14AWG-6
300V EXT-TYPEII/2517 LF 2X14AWG-7
300V EXT-TYPEII/2517 LF 2X14AWG-8
300V EXT-TYPEII/2517 LF 2X14AWG-9
300V EXT-TYPEII/2517 LF 2X14AWG-10
300V EXT-TYPEII/2517 LF 2X14AWG-11
300V EXT-TYPEII/2517 LF 2X14AWG-12
300V EXT-TYPEII/2517 LF 2X14AWG-13
300V EXT-TYPEII/2517 LF 2X14AWG-14
300V EXT-TYPEII/2517 LF 2X14AWG-15
300V EXT-TYPEII/2517 LF 2X14AWG-16
300V EXT-TYPEII/2517 LF 2X14AWG-17
300V EXT-TYPEII/2517 LF 2X14AWG-18
300V EXT-TYPEII/2517 LF 2X14AWG-19
300V EXT-TYPEII/2517 LF 2X14AWG-20
300V EXT-TYPEII/2517 LF 2X14AWG-21
300V EXT-TYPEII/2517 LF 2X14AWG-22
300V EXT-TYPEII/2517 LF 2X14AWG-23
300V EXT-TYPEII/2517 LF 2X14AWG-24
300V EXT-TYPEII/2517 LF 2X14AWG-25
300V EXT-TYPEII/2517 LF 2X14AWG-26
300V EXT-TYPEII/2517 LF 2X14AWG-27
300V EXT-TYPEII/2517 LF 2X14AWG-28
300V EXT-TYPEII/2517 LF 2X14AWG-29
300V EXT-TYPEII/2517 LF 2X14AWG-30
300V EXT-TYPEII/2517 LF 2X14AWG-31
300V EXT-TYPEII/2517 LF 2X14AWG-32
300V EXT-TYPEII/2517 LF 2X14AWG-33
300V EXT-TYPEII/2517 LF 2X14AWG-34
300V EXT-TYPEII/2517 LF 2X14AWG-35
300V EXT-TYPEII/2517 LF 2X14AWG-36
300V EXT-TYPEII/2517 LF 2X14AWG-37
300V EXT-TYPEII/2517 LF 2X14AWG-38
300V EXT-TYPEII/2517 LF 2X14AWG-39
300V EXT-TYPEII/2517 LF 2X14AWG-40
300V EXT-TYPEII/2517 LF 2X14AWG-41
300V EXT-TYPEII/2517 LF 2X14AWG-42
300V EXT-TYPEII/2517 LF 2X14AWG-43
300V EXT-TYPEII/2517 LF 2X14AWG-44
300V EXT-TYPEII/2517 LF 2X14AWG-45
300V EXT-TYPEII/2517 LF 2X14AWG-46
300V EXT-TYPEII/2517 LF 2X14AWG-47
300V EXT-TYPEII/2517 LF 2X14AWG-48
300V EXT-TYPEII/2517 LF 2X14AWG-49
300V EXT-TYPEII/2517 LF 2X14AWG-50
300V EXT-TYPEII/2517 LF 2X14AWG-51
300V EXT-TYPEII/2517 LF 2X14AWG-52
300V EXT-TYPEII/2517 LF 2X14AWG-53
300V EXT-TYPEII/2517 LF 2X14AWG-54
300V EXT-TYPEII/2517 LF 2X14AWG-55
300V EXT-TYPEII/2517 LF 2X14AWG-56
300V EXT-TYPEII/2517 LF 2X14AWG-57
300V EXT-TYPEII/2517 LF 2X14AWG-58
300V EXT-TYPEII/2517 LF 2X14AWG-59
300V EXT-TYPEII/2517 LF 2X14AWG-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

10 Days or more

1012.081428.2
1 Piece(s)Available

10 Days or more

1022.081428.2
1 Piece(s)Available

10 Days or more

1032.081428.2
1 Piece(s)Available

10 Days or more

1042.081428.2
1 Piece(s)Available

10 Days or more

1052.081428.2
1 Piece(s)Available

10 Days or more

1062.081428.2
1 Piece(s)Available

10 Days or more

1072.081428.2
1 Piece(s)Available

10 Days or more

1082.081428.2
1 Piece(s)Available

10 Days or more

1092.081428.2
1 Piece(s)Available

10 Days or more

10102.081428.2
1 Piece(s)Available

10 Days or more

10112.081428.2
1 Piece(s)Available

10 Days or more

10122.081428.2
1 Piece(s)Available

10 Days or more

10132.081428.2
1 Piece(s)Available

10 Days or more

10142.081428.2
1 Piece(s)Available

10 Days or more

10152.081428.2
1 Piece(s)Available

10 Days or more

10162.081428.2
1 Piece(s)Available

10 Days or more

10172.081428.2
1 Piece(s)Available

10 Days or more

10182.081428.2
1 Piece(s)Available

10 Days or more

10192.081428.2
1 Piece(s)Available

10 Days or more

10202.081428.2
1 Piece(s)Available

10 Days or more

10212.081428.2
1 Piece(s)Available

10 Days or more

10222.081428.2
1 Piece(s)Available

10 Days or more

10232.081428.2
1 Piece(s)Available

10 Days or more

10242.081428.2
1 Piece(s)Available

10 Days or more

10252.081428.2
1 Piece(s)Available

10 Days or more

10262.081428.2
1 Piece(s)Available

10 Days or more

10272.081428.2
1 Piece(s)Available

10 Days or more

10282.081428.2
1 Piece(s)Available

10 Days or more

10292.081428.2
1 Piece(s)Available

10 Days or more

10302.081428.2
1 Piece(s)Available

10 Days or more

10312.081428.2
1 Piece(s)Available

10 Days or more

10322.081428.2
1 Piece(s)Available

10 Days or more

10332.081428.2
1 Piece(s)Available

10 Days or more

10342.081428.2
1 Piece(s)Available

10 Days or more

10352.081428.2
1 Piece(s)Available

10 Days or more

10362.081428.2
1 Piece(s)Available

10 Days or more

10372.081428.2
1 Piece(s)Available

10 Days or more

10382.081428.2
1 Piece(s)Available

10 Days or more

10392.081428.2
1 Piece(s)Available

10 Days or more

10402.081428.2
1 Piece(s)Available

10 Days or more

10412.081428.2
1 Piece(s)Available

10 Days or more

10422.081428.2
1 Piece(s)Available

10 Days or more

10432.081428.2
1 Piece(s)Available

10 Days or more

10442.081428.2
1 Piece(s)Available

10 Days or more

10452.081428.2
1 Piece(s)Available

10 Days or more

10462.081428.2
1 Piece(s)Available

10 Days or more

10472.081428.2
1 Piece(s)Available

10 Days or more

10482.081428.2
1 Piece(s)Available

10 Days or more

10492.081428.2
1 Piece(s)Available

10 Days or more

10502.081428.2
1 Piece(s)Available

10 Days or more

10512.081428.2
1 Piece(s)Available

10 Days or more

10522.081428.2
1 Piece(s)Available

10 Days or more

10532.081428.2
1 Piece(s)Available

10 Days or more

10542.081428.2
1 Piece(s)Available

10 Days or more

10552.081428.2
1 Piece(s)Available

10 Days or more

10562.081428.2
1 Piece(s)Available

10 Days or more

10572.081428.2
1 Piece(s)Available

10 Days or more

10582.081428.2
1 Piece(s)Available

10 Days or more

10592.081428.2
1 Piece(s)Available

10 Days or more

10602.081428.2

Loading...

Basic Information

Rated voltage 300V Shield None Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Dark blue Ground wire None
Sheath Material PVC Insulation body materials PVC Power supply/signal For signals
Other properties Flame retardant/Flexibility

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.