(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ Noise resistance
・ Flexibility
· Oil resistance
・ UL, cUL standard cable
[Applications]
・ Wiring to the control circuit of the machine tool
・ Wiring in an oil environment
・ Wiring to the portion requiring noise resistance
Part Number |
---|
KVC-36SB 10(5P)X0.5SQ-10 |
KVC-36SB 10(5P)X0.5SQ-20 |
KVC-36SB 10(5P)X0.5SQ-30 |
KVC-36SB 10(5P)X0.5SQ-50 |
KVC-36SB 16(8P)X0.5SQ-10 |
KVC-36SB 16(8P)X0.5SQ-20 |
KVC-36SB 16(8P)X0.5SQ-30 |
Loading...
Conductor cross section(mm2) | 0.5 | AWG size(AWG) | 20 | Rated voltage | Low current circuits |
---|---|---|---|---|---|
Shield | Present | Sheath Characteristic | Oil resistance / Heat resistance | Representative standards | UL / CSA(c-UL) |
Sheath Color | Black | Sheath Material | PVC | Insulation body materials | PVC |
Power supply/signal | For signals | Property 1 | Flexibility | Property 2 | Noise resistance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy