(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-1 Series, Multipurpose【1-20 Pieces Per Package】

Cable Glands - OA-1 Series, Multipurpose
  • Volume Discount

Customizable cable clamp that is compatible with a wide range of wire diameters and gages. It is used to prevent disconnection between wire extensions in control panels, relay boxes, limit switches and other electrical applications.

[Features]
・Compatible with wire between 7 AWG (3.5mm) to -7 AWG (19mm).
・Made of flexible soft vinyl chloride.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OA-05
OA-1
OA-2
OA-15
OA-S1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Type Screw Size Material (Main body) Applicable wire diameter
(mm)
Mounting screw Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
JAN code Order code Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Lock nut
1 Piece(s)Available

6 Days or more

Cable Gland TypeΦ3.5~8mmG (PF) ThreadResinBlackFlame RetardanceCable GlandG(PF) 3/8"Soft vinyl chlorideΦ 3.5-8G3/8Φ 173 mm or less1--General purpose goods3.525Nylon 66
1 Piece(s)Available

6 Days or more

Cable Gland TypeΦ4~12mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG16Soft vinyl chlorideΦ 4-12CTG16Φ 214mm or less1--General purpose goods429.7Nylon 66
1 Piece(s)Available

Same day

Stock

Cable Gland TypeΦ9~19mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG28Soft vinyl chlorideΦ 9-19CTG28Φ 33.57.5mm or less1--General purpose goods941.3Nylon 66
1 Piece(s)Available

Same day

Stock

Cable Gland TypeΦ6~16mmCTG ThreadResinBlackFlame RetardanceCable GlandCTG22Soft vinyl chlorideΦ 6-16CTG22Φ 286mm or less1--General purpose goods637Nylon 66

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

---------Φ 6-12CTG16Φ 214mm or less-2313360000404441-6261----

Loading...

  1. 1

Basic Information

Color Black Operating ambient temperature(℃) -25 to +70

Additional Products in this Category

Tech Support