(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Options / Accessories / Other SZ-008

Options / Accessories / Other SZ-008
  • Volume Discount

•Compatible Model: Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74
•Material: Zinc-plated steel
•Application: Medium wall mounting bracket

PDF

Part Number

Configured Part Number is shown.

SZ-008

 
Part Number
SZ-008
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Mounting Bracket Applicable model Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74 Material Zinc-plated steel
Application Medium wall mounting bracket

Please check the type/dimensions/specifications of the part SZ-008 in the Options / Accessories / Other SZ-008 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.