(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Options/Accessories/Other (SDV)

Options/Accessories/Other (SDV)
  • Volume Discount

•Rated Voltage: DC2.7 to 3.6 (Supply Voltage)
•Application: SD card
•Shape: 32x24x2.1mm
•Specification: 2GB
•Note: Electronic sound: for artificial voice alarm

PDF

Part Number

Configured Part Number is shown.

SDV-2GP

 
Part Number
SDV-2GP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application SD card Shape 32x24x2.1mm Specifications 2GB
Rated Voltage DC2.7 to 3.6 (Supply Voltage) Notes Electronic sound: for artificial voice alarm

Please check the type/dimensions/specifications of the part SDV-2GP in the Options/Accessories/Other (SDV) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.