(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Insulation Cap for Flat Chain Terminals【1,000 Pieces Per Package】

Insulation Cap for Flat Chain Terminals
  • Volume Discount

[Features]
· Insulation cap for chain terminals

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
64826-F
64832-F
64835-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Crimped part diameter
(mm φ)
Wire size
(mm2)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.50.5 ~ 0.9

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.01.25 ~ 2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.52

Loading...

  1. 1

Basic Information

Type Cap Color Transparent Length(mm) 24
Features F-type 187 series for flat interlocking terminal Length(mm) 23.0 Input number(Piece) 1000

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.