(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Joint Covers【10 Pieces Per Package】

Joint Covers
  • Volume Discount

Fits to hanger bolts

[Features]
· Simply cover and secure with cable ties.
· Shortens work time.
· No excessive force is applied to wiring connections, which makes it extremely safe.
· A vertical groove is established in the rear surface of the cover for fitting to hanger bolts.
· The covers are soft type, which makes them less bulky to carry.
· These covers are optimally suited for lead cables inside double ceilings.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB130
JB170
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10128130

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-168170

Loading...

  1. 1

Basic Information

Type Cover Color Transparent Input number(Piece) 10

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.