(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap for The BT 0.75 Series【1,000 Pieces Per Package】

Cap for The BT 0.75 Series
  • Volume Discount

· VC cap (cap for BT 0.75)

[Features]
· This chain terminal crimping machine is designed to efficiently crimp all types of chain terminals with a simple replacement of the applicator. This machine is also designed for easy, error-free operation.
· In addition, the crimping machine has been certified and carefully designed to ensure that there will be no vibration or noise that will cause fatigue to the machine operator.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

VC0.75

 
Part Number
VC0.75
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Cap Color Transparent Length(mm) 14
Crimped part diameter(mm φ) 1.0 Applicable terminal BT 0.75 series Input number(Piece) 1000

Please check the type/dimensions/specifications of the part VC0.75 in the Cap for The BT 0.75 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.